feedback
Rate this webpage

Need
Support?


NVTFS5811NL: Power MOSFET 40V, 40A, 6.7 mOhm, Single N-Channel, u8FL, Logic Level.

Overview
Specifications
Packages
Datasheet: Power MOSFET, 40 V, 40 A, 6.7 mΩ, Single N-Channel
Rev. 2 (120.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Low on resistance
 
  • Minimal conduction losses
  • High current capability
 
  • Robust load performance
  • 100% avalanche tested
 
  • Safeguards agains voltage overstress failures
Applications   End Products
  • motor driver
 
  • Automotive motor control
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NVTFS5811NLTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power MOSFET 40V, 40A, 6.7 mOhm, Single N-Channel, u8FL, Logic Level. u8FL / WDFN-8 511AB 1 Tape and Reel 1500 $0.3564
NVTFS5811NLTWG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power MOSFET 40V, 40A, 6.7 mOhm, Single N-Channel, u8FL, Logic Level. u8FL / WDFN-8 511AB 1 Tape and Reel 5000 $0.3564
NVTFS5811NLWFTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power MOSFET 40V, 40A, 6.7 mOhm, Single N-Channel, u8FL, Logic Level. u8FL / WDFN-8 511AB 1 Tape and Reel 1500 $0.3776
NVTFS5811NLWFTWG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power MOSFET 40V, 40A, 6.7 mOhm, Single N-Channel, u8FL, Logic Level. u8FL / WDFN-8 511AB 1 Tape and Reel 5000 $0.3776
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2015-07-09) : >10K
Datasheet: Power MOSFET, 40 V, 40 A, 6.7 mΩ, Single N-Channel
Rev. 2 (120.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 40V, 40A, 6.7 mOhm, Single N-Channel, u8FL, Logic Level.   N-Channel   Single   40   20   2.2   40   21     10   6.7   17   30   9   17   1570   215   157   u8FL / WDFN-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 40V, 40A, 6.7 mOhm, Single N-Channel, u8FL, Logic Level.   N-Channel   Single   40   20   2.2   40   21     10   6.7   17   30   9   17   1570   215   157   u8FL / WDFN-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 40V, 40A, 6.7 mOhm, Single N-Channel, u8FL, Logic Level.   N-Channel   Single   40   20   2.2   40   21     10   6.7   17   30   9   17   1570   215   157   u8FL / WDFN-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 40V, 40A, 6.7 mOhm, Single N-Channel, u8FL, Logic Level.   N-Channel   Single   40   20   2.2   40   21     10   6.7   17   30   9   17   1570   215   157   u8FL / WDFN-8 
Datasheet: Power MOSFET, 40 V, 40 A, 6.7 mΩ, Single N-Channel
Rev. 2 (120.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
511AB   
Packages
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available