NVTFS5116PL: Power MOSFET -60V, -14A, 52 mOhm, Single P-Channel, u8FL, Logic Level.
Product Description
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features
Benefits
Minimal conduction losses
Safegurad against voltage overstress failures
Suitable for Automotive applications
Applications
End Products
Automotive load switch
Motor driver
DC-DC switch output
Automotive engine controllers
Automotive body controllers
Automotive infotainment power supplies
NVTFS5116PLTAG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET -60V, -14A, 52 mOhm, Single P-Channel, u8FL, Logic Level.
P-Channel
Single
60
20
3
14
21
72
52
14
25
8
24
1258
127
84
u8FL / WDFN-8
NVTFS5116PLTWG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET -60V, -14A, 52 mOhm, Single P-Channel, u8FL, Logic Level.
P-Channel
Single
60
20
3
14
21
72
52
14
25
8
24
1258
127
84
u8FL / WDFN-8
NVTFS5116PLWFTAG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET -60V, -14A, 52 mOhm, Single P-Channel, u8FL, Logic Level.
P-Channel
Single
60
20
3
14
21
72
52
14
25
8
24
1258
127
84
u8FL / WDFN-8
NVTFS5116PLWFTWG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET -60V, -14A, 52 mOhm, Single P-Channel, u8FL, Logic Level.
P-Channel
Single
60
20
3
14
21
72
52
14
25
8
24
1258
127
84
u8FL / WDFN-8
Case Outlines
511AB
Packages
New Products
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
Ultra low on-resistance, as low as 2.8 mΩ
Low gate charge of 95 nC, and high speed switching
D2PAK and TO-220 available
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
Fast switching
Extremely low Qrr
High efficiencies