Single N-Channel Power MOSFET 30V, 55A, 5.9mΩ

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse battery protection
  • DC-DC converter output driver
  • HID and LED lighting
  • Infortainment Power Supplies
  • Low On-Resistance
  • Low Capacitance
  • Optimized Gate Charge
  • NVTFS4C08NWF − Wettable Flanks Product
  • AEC-Q101 Qualified and PPAP capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVTFS4C08NTAG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

30

5.9

N-Channel

Single

20

2.2

55

31

-

9

7.8

18.2

1113

$0.4382

More Details

NVTFS4C08NTWG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

Y

30

5.9

N-Channel

Single

20

2.2

55

31

-

9

7.8

18.2

1113

$0.4145

More Details

NVTFS4C08NWFTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P (Full−Cut 8FL WF)

1

260

REEL

1500

N

30

5.9

N-Channel

Single

20

2.2

55

31

-

9

7.8

18.2

1113

Price N/A

More Details

NVTFS4C08NWFTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P (Full−Cut 8FL WF)

1

260

REEL

5000

N

30

5.9

N-Channel

Single

20

2.2

55

31

-

9

7.8

18.2

1113

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :