Single N-Channel Power MOSFET 30V, 71A, 4.2mΩ

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse battery protection
  • DC-DC converter output driver
  • HID and LED lighting
  • Infotainment Power Supplies
  • Low On-Resistance
  • Low Capacitance
  • Optimized Gate Charge
  • NVTFS4C06NWF − Wettable Flanks Product
  • AEC-Q101 Qualified and PPAP capable
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVTFS4C06NTAG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

4.2

20

2.2

71

37

-

6.1

10.1

26

1683

4.5

22

841

40

$0.5391

More Details

NVTFS4C06NTWG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

Y

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

4.2

20

2.2

71

37

-

6.1

10.1

26

1683

4.5

22

841

40

$0.5391

More Details

NVTFS4C06NWFTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P (Full−Cut 8FL WF)

1

260

REEL

1500

N

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

4.2

20

2.2

71

37

-

6.1

10.1

26

1683

4.5

22

841

40

Price N/A

More Details

NVTFS4C06NWFTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P (Full−Cut 8FL WF)

1

260

REEL

5000

N

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

4.2

20

2.2

71

37

-

6.1

10.1

26

1683

4.5

22

841

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :