NVTFS4823N: Power MOSFET 30V, 30A, 10.5 mOhm, Single N-Channel, u8FL, Logic Level.
Product Description
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features
Benefits
Minimal conduction losses
Safeguards against voltage overstress failures
Suitable for automotive applications
Applications
End Products
Power Supply DC-DC switcher output drivers
Automoitve infotainment systems
NVTFS4823NTAG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 30V, 30A, 10.5 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
30
20
2.5
30
21
17.5
10.5
6
12
2.4
5
750
175
100
u8FL / WDFN-8
NVTFS4823NTWG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 30V, 30A, 10.5 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
30
20
2.5
30
21
17.5
10.5
6
12
2.4
5
750
175
100
u8FL / WDFN-8
NVTFS4823NWFTAG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 30V, 30A, 10.5 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
30
20
2.5
30
21
17.5
10.5
6
12
2.4
5
750
175
100
u8FL / WDFN-8
NVTFS4823NWFTWG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 30V, 30A, 10.5 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
30
20
2.5
30
21
17.5
10.5
6
12
2.4
5
750
175
100
u8FL / WDFN-8
Case Outlines
511AB
Packages
New Products
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
Ultra low on-resistance, as low as 2.8 mΩ
Low gate charge of 95 nC, and high speed switching
D2PAK and TO-220 available
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
Low on-resistance as low as 6.9 mΩ
Low gate charge of 35 nC, and high speed switching
D2PAK and TO-220 available