Single N-Channel Power MOSFET 100V, 57.8 A, 10.6 mΩ

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Switching Power Supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • 48 V systems
  • Motor Control
  • DC/DC Converter
  • Load Switch
  • Small Footprint (3x3 mm)
  • Low RDS (ON)
  • Low QGand Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVTFS010N10MCLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

1500

Y

100

10.6

N-Channel

Single

±20

3

57.8

77.8

N/A

15.9

10

22

1530

$0.5285

More Details

NVTFWS010N10MCLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW8 3.30x3.30x0.75, 0.65P

1

260

REEL

1500

Y

100

10.6

N-Channel

Single

±20

3

57.8

77.8

N/A

15.9

10

22

1530

$0.5498

More Details

Show More

1-25 of 25

Products per page

Jump to :