Single N-Channel Small Signal MOSFET with ESD Protection 25V, 750mA, 350mΩ

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. 25V 750mA 350 mOhm Single N-Channel SC-70 with ESD Protection, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Boost and Buck Converter
  • Load Switch
  • Battery Protection
  • Advance Planar Technology for Fast Switching, Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVS4409NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

Y

25

-

N-Channel

Single

8

1.5

0.75

0.28

400

350

14.5

1.2

49

$0.0747

More Details

Show More

1-25 of 25

Products per page

Jump to :