Single N-Channel Small Signal MOSFET 30V, 270mA, 1.5Ω

Overview

Automotive Power MOSFET ideal for low power applications. .30V, 270mA, 1.5 Ohm, Single N-Channel, SC-70, Logic Leve.AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Low Side Load Switch
  • Li−Ion Battery Supplied Devices
  • Buck Converters
  • Level Shifts

  • Cell Phones
  • PDAs
  • DSC

  • Low Gate Charge for Fast Switching
  • Small Footprint − 30% Smaller than TSOP−6
  • ESD Protected Gate
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVS4001N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVS4001NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

30

-

20

1.5

0.27

0.33

2000

1500

0.9

0.9

20

0.2

-

32

12

$0.0828

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.