Single N-Channel Logic Level Power MOSFET 60V, 2.2A, 155mΩ

Favorite

Overview

Automotive Power MOSFET. 60 V, 155 mOhm, Single N-Channel Logic Level, SOT-23. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Li Ion Cell Balancing
  • Load Switch
  • Hybrid Electric Vehicles / Electric Vehicles
  • Automotive Infotainment
  • Low RDS(ON)
  • Small Footprint Industry Standard Surface Mount SOT−23 Package
  • AECQ101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVR5198NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

60

155

N-Channel

Single

20

2.5

2.2

1.5

-

205

1.2

5.1

182

$0.1443

More Details

NVR5198NLT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

Y

60

155

N-Channel

Single

20

2.5

2.2

1.5

-

205

1.2

5.1

182

$0.182

More Details

Show More

1-25 of 25

Products per page

Jump to :