Single N-Channel Power MOSFET 20V, 3.2A, 80mΩ

Favorite

Overview

Automotive Power MOSFET. 20V 3.2A 80 mOhm Single N-Channel SOT-23, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Load/Power Switch for Portables
  • Load/Power Switch for Computing
  • DC to DC Conversion
  • Leading Planar Technolgy for Low Gate Charge / Fast Switching
  • 2.5 V rated for Low Voltage Gate Drive
  • SOT-23 Surface Mount For Small Footprint (3 mm x 3 mm)
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVR4501NT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

20

-

N-Channel

Single

12

1.2

3.2

1.25

105

80

2.8

2.4

200

$0.1795

More Details

Show More

1-25 of 25

Products per page

Jump to :