Single N-Channel Small Signal MOSFET 30V, 560mA, 1.5Ω

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. 30V, 560mA, 1.5 Ohm, Single N-Channel, SOT-23.AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Level Shifters
  • Logic Switches
  • Low Side Load Switches
  • Portable Applications
  • Notebooks
  • ESD Protected Gate
  • Low Gate Charge for Fast Switching
  • Minimum Breakdown Voltage Rating of 30 V
  • SOT-23 Package Provides Excellent Thermal Performance
  • RoHS Compliant
  • Low Gate Voltage Threshold (VGS(TH)) to Facilitate Drive Circuit Design
  • AEC-Q101 Qualified and PPAP capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVR4003NT3G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

Y

30

-

N-Channel

Single

20

1.4

0.56

0.69

2000

1500

2.3

1.15

21

$0.0693

More Details

Show More

1-25 of 25

Products per page

Jump to :