Single P-Channel Enhancement−Mode Power MOSFET -20V, -5.4A, 33mΩ

Favorite

Overview

Automotive, Power MOSFET. -20V, -5.4A, 33 mOhm, Single P-Channel, SO-8, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Management in Portable and Battery-Powered Products
  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular & Cordless Telephones
  • High Density Power MOSFET with Ultra Low RDS(on) Providing Higher Efficiency
  • Miniature SOIC-8 Surface Mount Package--Saves Board Space
  • Diode Exhibits High Speed with Soft Recovery
  • IDSS Specified at Elevated Temperature
  • Drain-to-Source Avalanche Energy Specified
  • Mounting Information for the SO-8 Package is Provided
  • AEC−Q101 Qualified and PPAP Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMS5P02R2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

-20

-

P-Channel

Single

10

-1.25

5.4

2.5

48

33

1.15

20

1375

$0.5891

More Details

Show More

1-25 of 25

Products per page

Jump to :