Single N-Channel Power MOSFET 60V, 50A, 9.2mΩ

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, H-Bridges etc.)
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
  • Industry Standard Small Footprint (5x6 mm) Package
  • Low RDS(on)
  • Low QG and Gate capacitance
  • NVMFS5C673NLWF − Wettable Flank Option
  • AEC−Q101 Qualified and PPAP Capable
  • These devices are Pb-Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS5C673NLAFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

60

9.2

N-Channel

Single

±20

2

50

46

~NA~

13

4.5

9.5

880

$0.4922

More Details

NVMFS5C673NLT1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

60

9.2

N-Channel

Single

±20

2

50

46

~NA~

13

4.5

9.5

880

Price N/A

More Details

NVMFS5C673NLT3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

60

9.2

N-Channel

Single

±20

2

50

46

~NA~

13

4.5

9.5

880

Price N/A

More Details

NVMFS5C673NLWFAFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6 (FULL-CUT SO8FL WF)

1

260

REEL

1500

Y

60

9.2

N-Channel

Single

±20

2

50

46

~NA~

13

4.5

9.5

880

$0.5745

More Details

NVMFS5C673NLWFT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DFNW5 5x6 (FULL-CUT SO8FL WF)

1

260

REEL

1500

N

60

9.2

N-Channel

Single

±20

2

50

46

~NA~

13

4.5

9.5

880

Price N/A

More Details

NVMFS5C673NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFNW5 5x6 (FULL-CUT SO8FL WF)

1

260

REEL

5000

N

60

9.2

N-Channel

Single

±20

2

50

46

~NA~

13

4.5

9.5

880

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :