Power MOSFET 60V, 26A, 24 mOhm, Single N-Channel, SO8-FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor drive, soldenoid drive, general load switch
  • Application motor drive, application soldenoid drive, application general load switch
  • Small Footprint (5x6 mm) for Compact Design
  • Low on resistance
  • Low QG and Capacitance
  • AECQ101 Qualified and PPAP Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS5826NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

60

24

N-Channel

Single

±20

2.5

26

39

-

32

20

17

850

Price N/A

More Details

NVMFS5826NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

60

24

N-Channel

Single

±20

2.5

26

39

-

32

20

17

850

Price N/A

More Details

NVMFS5826NLWFT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

60

24

N-Channel

Single

±20

2.5

26

39

-

32

20

17

850

Price N/A

More Details

NVMFS5826NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

60

24

N-Channel

Single

±20

2.5

26

39

-

32

20

17

850

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :