Single N−Channel Logic Level Power MOSFET 30 V, 241 A, 1.15 mΩ

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC converter output driver
  • HID and LED lighting
  • Infotainment Power Supplies
  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • NVMFS4C302NWF − Wettable Flanks Option
  • RoHS Compliant
  • AEC−Q101 Qualified and PPAP Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS4C302NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

30

1.15

N-Channel

Single

20

2

241

115

N/A

1.7

37

82

5780

$1.5502

More Details

NVMFS4C302NWFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6

1

260

REEL

1500

Y

30

1.15

N-Channel

Single

20

2

241

115

N/A

1.7

37

82

5780

$1.7429

More Details

Show More

1-25 of 25

Products per page

Jump to :