Single N-Channel Power Logic Level MOSFET 30V, 159A, 1.7mΩ

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse battery protection
  • DC-DC converter output driver
  • HID and LED lighting
  • Infotainment Power Supplies
  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • NVMFS4C03NWF − Wettable Flanks Option
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS4C03NT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

30

1.7

N-Channel

Single

20

2.2

134

77

-

2.4

-

45.2

3071

$0.8064

More Details

NVMFS4C03NT3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

1.7

N-Channel

Single

20

2.2

134

77

-

2.4

-

45.2

3071

$1.0968

More Details

NVMFS4C03NWFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6

1

260

REEL

1500

Y

30

1.7

N-Channel

Single

20

2.2

134

77

-

2.4

-

45.2

3071

$0.7783

More Details

NVMFS4C03NWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFNW5 5x6

1

260

REEL

5000

Y

30

1.7

N-Channel

Single

20

2.2

134

77

-

2.4

-

45.2

3071

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :