Single N-Channel Logic Level Power MOSFET 30V, 319A, 0.9mΩ

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse battery protection
  • DC-DC converter output driver
  • HID and LED lighting
  • Infotainment Power Supplies
  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • NVMFS4C01NWF − Wettable Flanks Option
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS4C01NT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

30

0.67

N-Channel

Single

20

2.2

299

161

-

0.96

14

139

10144

$2.0424

More Details

NVMFS4C01NT3G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

Y

30

0.67

N-Channel

Single

20

2.2

299

161

-

0.96

14

139

10144

$2.78

More Details

NVMFS4C01NWFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6

1

260

REEL

1500

Y

30

0.67

N-Channel

Single

20

2.2

299

161

-

0.96

14

139

10144

$1.8708

More Details

NVMFS4C01NWFT3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

DFNW5 5x6

1

260

REEL

5000

N

30

0.67

N-Channel

Single

20

2.2

299

161

-

0.96

14

139

10144

$2.9279

More Details

Show More

1-25 of 25

Products per page

Jump to :