Power MOSFET 40V, 44A, 6.9 mOhm, Dual N-Channel, SO8-FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor Control
  • High Side / Low Side switch
  • Chassis Control Module
  • Engine Control Module
  • Body Control Module
  • Low RDS(on)
  • Low Capacitance
  • Low Gate Charge
  • AEC-Q101 qualified
  • Devices are Pb free, Halogen free and BFR free
  • 5 x 6 x 1 mm Dual SO-8FL package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFD5852NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

40

6.9

N-Channel

Dual

20

2.4

40

27

-

12

20

36

1800

Price N/A

More Details

NVMFD5852NLWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

40

6.9

N-Channel

Dual

20

2.4

40

27

-

12

20

36

1800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :