Dual N-Channel Power MOSFET 60V, 24A, 36mΩ

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Automotive
  • Small Footprint (5x6 mm) for Compact Designs
  • Low rDS(on) to Minimize Conduction Loss
  • 175°C Operating Temperature
  • NVMFD5483NLWF − Wettable Flank Option for Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFD5483NLT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

60

Q1=Q2=36

N-Channel

Dual

20

2.5

24

44.1

-

Q1=Q2=45

-

23.4

668

Price N/A

More Details

NVMFD5483NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

N

60

Q1=Q2=36

N-Channel

Dual

20

2.5

24

44.1

-

Q1=Q2=45

-

23.4

668

Price N/A

More Details

NVMFD5483NLWFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

60

Q1=Q2=36

N-Channel

Dual

20

2.5

24

44.1

-

Q1=Q2=45

-

23.4

668

Price N/A

More Details

NVMFD5483NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

N

60

Q1=Q2=36

N-Channel

Dual

20

2.5

24

44.1

-

Q1=Q2=45

-

23.4

668

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :