Dual P-Channel Power MOSFET -30V, -3.05A, 85mΩ

Favorite

Overview

Automotive Power MOSFET. -30V -3.05A 85 mΩ Dual P-Channel, SO-8.AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC Converters
  • Low Voltage Motor Control
  • Power Management in Portable and Battery-Powered Products
  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular & Cordless Telephones
  • High Efficiency Components in a Dual SOIC-8 Package
  • High Density Power MOSFET with Low RDS(on)
  • Miniature SOIC-8 Surface Mount Package -- Saves Board Space
  • Diode Exhibits High Speed with Soft Recovery
  • IDSS Specified at Elevated Temperature
  • Avalanche Energy Specified
  • Mounting Information for the SO-8 Package is Provided
  • AEC−Q101 Qualified
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMD3P03R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-30

Q1=Q2=85

P-Channel

Dual

20

-2.5

-3.05

1.25

-

Q1=Q2=125

-

16

520

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :