Dual N-Channel Small Signal Gate ESD Protection MOSFET 30V, 245mA, 7Ω

Obsolete

Overview

Automotive Power MOSFET. 30V 245mA 7 Ω Dual N-Channel WDFN6 with ESD Protection, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Automotive

  • Optimized Layout for Excellent High Speed Signal Integrity
  • Low Gate Charge for Fast Switching
  • Small 2x2 mm Footprint
  • ESD Protected Gate
  • AEC-Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVLJD4007NZ

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVLJD4007NZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 22

Small Signal

Logic

0

NA

0

30

-

10

1.5

0.245

0.755

Q1: 7500, Q2: 7500

Q1: 7000, Q2: 7000

0.75

0.75

12.2

0.2

-

10

3.3

Price N/A

More Details

NVLJD4007NZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 22

Small Signal

Logic

0

NA

0

30

-

10

1.5

0.245

0.755

Q1: 7500, Q2: 7500

Q1: 7000, Q2: 7000

-

0.75

12.2

0.2

-

10

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.