Single P−Channel ESD Protected Trench Power MOSFET -12V, -3.3A, 60mΩ

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. Power MOSFET -12V, -3.3A, 60 mΩ, Single P-Channel, SC-88 with ESD Protection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • High Side Load Switch
  • Automotive Infotainment modules
  • Leading Trench Technology for Low RDS(on) Extending Battery Life
  • SC−88 Small Outline (2x2 mm, SC70−6 Equivalent)
  • Gate Diodes for ESD Protection
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVJS3151PT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

-12

-

P-Channel

Single

12

-1.2

-3.3

0.625

67

45

0.75

8.6

850

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :