Silicon Carbide (SiC) MOSFET, N‐Channel - EliteSiC, 80 mohm, 1200 V, M1, TO247−3

Favorite

Overview

EliteSiC MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • PFC
  • OBC
  • Automotive DC/DC converter for EV/PHEV
  • Automotive On Board Charger
  • Automotive Auxiliary Motor Drive
  • 1200V rated
  • Max RDS(on) = 110mΩ at Vgs = 20V, Id = 20A
  • High Speed Switching and Low Capacitance
  • 100% UIL Tested
  • Qualified for Automotive According to AEC−Q101
  • Devices are Pb−Free and are RoHS Compliant
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
Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVHL080N120SC1

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

Y

M1

1200

44

80

56

80

175

$8.0986

More Details

Show More

1-25 of 25

Products per page

Jump to :