Single P-Channel Power MOSFET -20V, -10A, 50mΩ

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. -20V, -10A, 50 mOhm, Single, P-Channel, SOT-223. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Management in Portables and Battery−Powered Products
  • Cellular and Cordless Telephones
  • PCMCIA Cards
  • Low rDS(on)
  • Logic Level Gate Drive
  • Diode Exhibits High Speed, Soft Recovery
  • Avalanche Energy Specified
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVF6P02T3G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

Y

-20

-

P-Channel

Single

1

-1

10

8.3

70

50

-

15

900

$0.6529

More Details

Show More

1-25 of 25

Products per page

Jump to :