P−Channel Power MOSFET -30V, -5.2A, 100mΩ

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. -30V, -5A, 100 mΩ, Single, P-Channel, SOT-223. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC−DC Converters
  • Power Management
  • Motor Controls
  • Inductive Loads
  • Replaces MMFT5P03HD
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Miniature SOT–223 Surface Mount Package
  • Avalanche Energy Specified
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVF5P03T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

Y

-30

100

P-Channel

Single

20

-3

5.2

3.13

-

150

-

15

500

$0.4298

More Details

Show More

1-25 of 25

Products per page

Jump to :