Small Signal MOSFET 20V 300mA 1 Ohm Single N-Channel SC70

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. These miniature surface mount MOSFETs low RDS(on) assure minimal power loss and conserve energy, making these devices ideal for use in small power management circuitry. 20V 300mA 1 Ohm Single N-Channel SC-70. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Automotive
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SC-70/SOT-323 Surface Mount Package Saves Board Space
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVF2201NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

20

1000

N-Channel

Single

20

2.4

0.3

0.15

-

1400

-

1.4

45

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :