Single N−Channel Small Signal MOSFET with ESD Protection 20V, 915mA, 230mΩ

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. 20V 915mA 230mΩ Single N-Channel SC-89 with ESD Protection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Load/Power Switches
  • Power Supply Converter Circuits
  • Battery Management
  • Portable Devices
  • Cell Phones
  • PDAs
  • Digital Cameras
  • Pagers
  • Low RDS(on) Improving System Efficiency
  • Low Threshold Voltage, 1.5V Rated
  • ESD Protected Gate
  • AEC−Q101 Qualified and PPAP Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVE4153NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-89-3

1

260

REEL

3000

Y

20

-

N-Channel

Single

6

1.1

0.915

0.3

170

127

-

1.82

110

$0.1963

More Details

Show More

1-25 of 25

Products per page

Jump to :