Dual N−Channel Power MOSFET 40V, 64A, 10mΩ

Favorite

Overview

Automotive Power MOSFET. 40V, 64A, 10 mΩ, Dual N−Channel, DPAK−5L, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor drive
  • High side H-bridge switches
  • Automotive power train modules
  • Automotive chassis control modules
  • Automotive body control modules
  • Low on resistance
  • High current capability
  • Avalanche Energy Specified
  • AEC−Q101 Qualified and PPAP Capable
  • Dual common drain configuration
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVDD5894NLT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

40

Q1=Q2=10

N-Channel

Dual

20

2.5

64

75

-

Q1=Q2=14.5

-

40

2103

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :