Single N−Channel Power MOSFET 90V, 50A, 17mΩ

Favorite

Overview

Automotive Power MOSFET. 90V, 50A, 16.7 mOhm, Single N-Channel DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Solenoid Driver
  • Boost Switch
  • Engine Control Module
  • Body Control Module
  • Low RDS(on)
  • AEC-Q101 Qualified and PPAP Capable
  • Avalanche Energy Specified
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD6820NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

90

16.7

N-Channel

Single

20

2.5

50

100

-

20.4

32

67

4209

Price N/A

More Details

NVD6820NLT4G-VF01

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

90

16.7

N-Channel

Single

20

2.5

50

100

-

20.4

32

67

4209

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :