Single N-Channel Power MOSFET 100V, 23A, 55mΩ

Favorite

Overview

Automotive Power MOSFET. 100V, 23A, 55 mΩ, Single N-Channel, DPAK. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor Control
  • UPS Inverter
  • Low RDS(on)
  • High current capability
  • 100% Avalanche tested
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD6415ANT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

100

55

N-Channel

Single

20

4

23

83

-

-

-

29

700

Price N/A

More Details

NVD6415ANT4G-VF01

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

100

55

N-Channel

Single

20

4

23

83

-

-

-

29

700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :