Single N-Channel Power MOSFET 60V, 22A, 39mΩ

Favorite

Overview

Automotive Power MOSFET. 60V, 22A, 39 mΩ, Single N-Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Automotive solenoid/relay driver
  • Automotive lamp driver
  • Automotive motor driver
  • Automotive DC-DC converter output drivers
  • Automoitve infotainment systems
  • Automotive engine controller units
  • Automotitve body controllers
  • Low on resistance
  • High current capability
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD5867NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

39

N-Channel

Single

±20

2.5

22

43

-

50

-

15

675

Price N/A

More Details

SVD5867NLT4G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

39

N-Channel

Single

±20

2.5

22

43

-

50

-

15

675

$0.3797

More Details

Show More

1-25 of 25

Products per page

Jump to :