Power MOSFET 60V, 82A, 7.1 mOhm, Single N-Channel, DPAK, Logic Level.

Obsolete

Overview

Automotive Power MOSFET. 60V, 82A, 7.1 mOhm, Single N-Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Automotive motor driver

  • Automotive Engine Control Units
  • Automotive Body Controllers
  • Automotive HVAC systems

  • Low on resistance
  • High current capability
  • ACE-Q101 qualified
  • 100% avalanche energy tested
  • Automotive solenoid driver
  • Automotive lamp driver

Tools and Resources

Product services, tools and other useful resources related to NVD5863NL
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVD5863NLT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

DPAK-3

Low-Medium Voltage

Logic

0

Single

0

60

7.1

20

3

82

96

-

9

-

70

3850

19.4

31

350

220

Price N/A

More Details

NVD5863NLT4G-VF01

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NA

PowerTrench® T1

DPAK-3

Low-Medium Voltage

Standard

0

NA

0

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.