Power MOSFET 40V, 33A, 19 mOhm, Single N-Channel, DPAK.

Favorite

Overview

Automotive Power MOSFET. 40V, 33A, 19 mOhm, Single N-Channel, DPAK. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • CCFL Backlight
  • DC Motor Control
  • Power Supply Secondary Side Synchronous Rectification
  • CCFL Backlight
  • DC Motor Control
  • Power Supply Secondary Side Synchronous Rectification
  • Low RDS(on)
  • High Current Capability
  • Avalanche Energy Specified
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD5806NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

40

19

N-Channel

Single

20

2.5

33

40

-

26

-

17

860

Price N/A

More Details

SVD5806NT4G

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

40

19

N-Channel

Single

20

2.5

33

40

-

26

-

17

860

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :