Power MOSFET 60V, 24A, 37 mOhm, Single N−Channel DPAK.

Favorite

Overview

Automotive Power MOSFET using advanced planar 60V N-Channel technology ideal for use in DC motor drives, LED drivers, power supplies, converters, pulse width modulation (PWM) controls and bridge circuits where diode speed and commutating safe operating areas are crucial and benefit from an additional safety margin against unexpected voltage transients that these devices provide. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • LCD-TV Backlight - LED Lighting Systems
    DC-DC Converter
    DC Motor Control
    Power Supply Secondary Synchronous Rectification
  • LCD-TV and LED Lighting Systems
    Automotive Sub Woofer Amplifier
    Window/Seat Controls
    Power Supplies
  • Low RDS(on)
    Avalanche Energy Specified
    Pb-Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD5414NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

37

N-Channel

Single

20

4

24

55

-

-

-

25

800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :