Single N-Channel Power MOSFET 25V, 89A, 4.7mΩ

Favorite

Overview

Automotive Power MOSFET. 25V, 89A, 4.7 mOhm, Single N-Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • VCORE Applications
  • DC−DC Converters
  • Low Side Switching
  • Desktop PC, Graphic Cards, Game Consoles, and other computing and consumer end products
  • Low Capacitance
  • Low RDS(on)
  • Optimized Gate Charge
  • Trench Technology
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD4856NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

25

4.7

N-Channel

Single

20

2.5

89

60

-

6.8

-

38

2241

Price N/A

More Details

NVD4856NT4G-VF01

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

25

4.7

N-Channel

Single

20

2.5

89

60

-

6.8

-

38

2241

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :