Power MOSFET 30V, 40A, 13 mOhm, Single N-Channel, DPAK.

Favorite

Overview

Automotive Power MOSFET. 30V, 40A, 13 mOhm, Single N-Channel, DPAK. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC Converters
  • CPU Power Delivery
  • High Side Switching
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • These are Pb-Free Devices
  • Low Rg
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD4813NHT4G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

30

13

N-Channel

Single

20

2.5

40

35

-

25.9

7.1

18.2

940

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :