N-Channel Power Logic Level MOSFET 60V, 9A, 170mΩ

Favorite

Overview

Automotive Power MOSFET designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • AEC−Q101 Qualified and PPAP Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD3055L170T4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

-

N-Channel

Single

15

2

9

28.5

-

170

-

4.7

195

Price N/A

More Details

NVD3055L170T4G-VF01

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

-

N-Channel

Single

15

2

9

28.5

-

170

-

4.7

195

$0.3749

More Details

Show More

1-25 of 25

Products per page

Jump to :