Power MOSFET -60V, -12A, 180 mOhm, Single P-Channel, DPAK.

Favorite

Overview

Automotive Power MOSFET designed to withstand high energy in the Avalanche and Commutation Modes. Designed for low voltage, high speed switching applications in power supplies, converters, and power motor controls. These devices are particularly well suited for bridge circuits where diode speed and commutating safe operating areas are critical and offer an additional safety margin against unexpected voltage transients. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Low Voltage and High Speed Switching Applications in power supplies, converters, and power motor controls.
  • Avalanche Energy Specified
  • IDSS and VDS(on) Specified at Elevated Temperature
  • Designed for Low Voltage, High Speed Switching Applications and to Withstand High Energy in the Avalanche and Commutation Modes
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD2955T4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

-60

180

P-Channel

Single

20

-4

12

55

-

-

-

15

500

Price N/A

More Details

SVD2955T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

-60

180

P-Channel

Single

20

-4

12

55

-

-

-

15

500

$0.5874

More Details

Show More

1-25 of 25

Products per page

Jump to :