Power MOSFET, 60 V, 78 mΩ, 4.5 A, N-Channel

Favorite

Overview

Automotive Power MOSFET designed to minimize gate charge and low on resistance. AEC-Q101 qualified MOSFET and PPAP capable suitable for automotive applications.

  • Load Switch
  • Motor Drive
  • Automotive
  • Low On-Resistance
  • CPH6 package is pin-compatible with SOT-26
  • High ESD protection
  • 4.5V drive
  • AEC-Q101 qualified and PPAP capable
  • Pb-Free, Halogen Free and RoHS compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVC6S5A444NLZT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

60

78

N-Channel

Single

20

2.6

4.5

1.9

-

120

-

10

505

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :