Power MOSFET, 40 V, 300 A, 0.57 mΩ, Single N-Channel

Obsolete

Overview

Power MOSFET, 40 V, 300 A, 0.57 mΩ, Single N-Channel.TO-LL package for high power density and improved thermal performance.AEC-Q101 qualified and PPAP capable suitable for automotive applications.

  • Primary Switch for 12 V Systems
  • Automotive Engine Control
  • Powertrain Management
  • Integrated Starter / Alternator
  • Solenoid and Motor Drivers

  • Automotive Engine Control Unit (ECU)
  • High Current Motor Driver
  • 12 V Automotive System

  • Low QG and Capacitance
  • Low RDS(on)
  • AEC−Q101 Qualified and PPAP Capable
  • Pb-Free and RoHS Compliant
  • UIS Capability

Tools and Resources

Product services, tools and other useful resources related to NVBLS0D5N04M8

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVBLS0D5N04M8TXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

N

N-Channel

PowerTrench® T1

Power 1012 (TOLL)

Low-Medium Voltage

Standard

0

Single

0

40

0.57

20

4

300

429

~NA~

~NA~

~NA~

220

15900

41

228

4000

600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.