EEPROM Serial 64-Kb I2C - Automotive Grade

Favorite

Overview

The NV24C64 is a 64-kb CMOS Serial EEPROM devices, internally organized as 8192 words of 8 bits each.

It features a 32-byte page write buffer and supports the Standard (100 kHz) and Fast (400 kHz) I2C protocol.

External address pins make it possible to address up to eight NV24C64 devices on the same bus.

  • Door module
  • Seat control unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Automotive
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
  • 1.7 V to 5.5 V Supply Voltage Range
  • Automotive Temperature Grade 2 (-40°C to +105°C)
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 32-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • NV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • SOIC, TSSOP 8-lead Packages
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :