EEPROM Serial 16-Kb I2C - Automotive Grade

Active

Overview

The NV24C16LV is a 16 Kb CMOS Serial EEPROM device, internally organized as 128 pages of 16 bits each.It features a 16−byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast−Plus (1 MHz) I2C protocol.

  • Parameters and Configuration Non-Volatile Storage
  • Data and Code Storage
  • Automotive Systems
  • Modems / Wireless LANs
  • Industrial Controls
  • Printers
  • Set Top Box
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • Cordless Phones
  • CRT / LCD Monitors
  • Digital Still Camera
  • DVD Players
  • Hard Disc Drives
  • Printers
  • Set Top Box
  • TV
  • Video Games
  • Vending Machines
  • Wireless LANs
  • 1.7 V to 5.5 V Supply Voltage Range
  • 16−Byte Page Write Buffer
  • Fast Write Time (4 ms max)
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Automotive Grade 1 Temperature Range
  • US-8, UDFN-8, TSOP-5, SOIC-8 and TSSOP-8 Packages
  • This Device is Pb−Free, Halogen Free/BFR Free, and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NV24C16LV

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

NV24C16DTVLT3G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Yes

CMOS

16 kb

2k x 8

I2C

1000

450

1.7

5.5

VCC

2

0.5

-40

125

1M

-

$0.3151

More Details

NV24C16DWVLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Yes

CMOS

16 kb

2k x 8

I2C

1000

450

1.7

5.5

VCC

2

0.5

-40

125

1M

-

$0.2293

More Details

NV24C16MUW3VLTBG

Loading...

Active

View__CAD

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Yes

CMOS

16 kb

2k x 8

I2C

1000

450

1.7

5.5

VCC

2

0.5

-40

125

1M

-

$0.2973

More Details

NV24C16SNVLT3G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

CMOS

16 kb

2k x 8

I2C

1000

450

1.7

5.5

VCC

2

0.5

-40

125

1M

-

$0.2489

More Details

NV24C16UVLT2G

Loading...

Active

View__CAD

Pb

A

H

P

US8

1

260

REEL

3000

Yes

CMOS

16 kb

2k x 8

I2C

1000

450

1.7

5.5

VCC

2

0.5

-40

125

1M

-

$0.2259