Integrated Power MOSFET with PNP Low VCE(sat) Switching Transistor

Favorite

Overview

This integrated device represents a new level of safety and board-space reduction by combining the 20 V P-Channel with a PNP Silicon Low VCE(sat) switching transistor. This newly integrated product provides higher efficiency and accuracy for battery powered portable electronics.

  • Power Management in Portable and Battery-Powered Products
  • Cellular and Cordless Telephones
  • PCMCIA Cards
  • Low RDS(on) (MOSFET) and Low VCE(sat) (Transistor)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive (MOSFET)
  • Performance DFN Package
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NUS5530MNR2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

PNP

Low VCE(sat)

0.1

2

35

55

5

0.85

0.875

100

400

100

2.75

$0.6547

More Details

Show More

1-25 of 25

Products per page

Jump to :