Product Description
NUP4304MR6 is a micro-integrated device designed to provide protection for sensitive components from possible harmful electrical transients; for example, ESD (electrostatic discharge).
|
Features |
| |
|
-
Low Capacitance (1.5 pF Maximum between I/O Lines)
|
-
Single Package Integration Design
|
-
Provides ESD Protection for JEDEC Standards JESD22: Machine Model = Class C, Human Body Model = Class 3B
|
-
Protection for IEC61000-4-2 (Level 4): 8.0 kV (Contact) and 15 kV (Air)
|
-
Ensures Data Line Speed and Integrity
|
-
Fewer Components and Less Board Space
|
-
Direct the Transient to either Positive Side or to Ground
|
|
Applications |
- USB 1.1 and 2.0 Data Line Protection
- T1/E1 Secondary IC Protection
- T3/E3 Secondary IC Protection
- HDSL, IDSL Secondary IC Protection
- Video Line Protection
- Microcontroller Input Protection
- Base Stations
- I2C Bus Protection
|