Product Description
NUP4301MR6T1 is a micro-integrated device designed to provide protection for sensitive components from possible harmful electrical transients; for example, ESD (electrostatic discharge).
|
Features |
| |
|
-
Low Capacitance (5 pf Maximum)
|
-
Single Package Integration Design
|
-
Provides ESD Protection for JEDEC Standards JESD22
Machine Model = Class C Human Body Model = Class 3B
|
-
Protection for IEC61000-4-2 (Level 4)
8.0 kV (Contact) 15 kV (Air)
|
-
Ensures Data Line Speed and Integrity
|
-
Fewer Components and Less Board Space
|
-
Direct the Transient to Either Positive Side or to the Ground
|
-
Pb-Free Package is Available
|
-
AEC-Q101 Qualified and PPAP Capable
|
-
SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
|
|
Applications |
- USB 1.1 and 2.0 Data Line Protection
- T1/E1 Secondary IC Protection
- T3/E3 Secondary IC Protection
- HDSL, IDSL Secondary IC Protection
- Video Line Protection
- Microcontroller Input Protection
- Base Stations
- I2C Bus Protection
|