Surge Protector, Low Capacitance, for High Speed Data Lines

Favorite

Overview

The NUP4202W1 surge protector is designed to protect high speed data lines from ESD, EFT, and lightning.

  • High Speed Communication Line Protection
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Digital Video Interface (DVI) and HDMI
  • Monitors and Flat Panel Displays
  • MP3
  • Low Capacitance (3 pF Maximum Between I/O Lines)
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body model and Class C (Exceeding 400 V) per Machine Model
  • Protection for the Following IEC Standards: IEC61000-4-2 (ESD) 15 kV (air) 8 kV (contact), IEC61000-4-4 (EFT) 40 A (5/50 ns), IEC61000-4-5 (Lightning) 23 A (8/20 µs)
  • UL Flammabiltiy Rating of 94 V-0
  • This is a Pb-Free Device
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP4202W1T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

USB 2.0

4

Bidirectional

3

6

5

5

500

$0.3492

More Details

Show More

1-25 of 25

Products per page

Jump to :