Transient Voltage Suppressor, Low Capacitance, for High Speed Data Lines

Obsolete

Overview

The NUP4201MR6T1 transient voltage suppressor is designed to protect equipment attached to high speed communication lines from ESD, EFT, and lighting.

  • High Speed Communication Line Protection
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Digital Video Interface (DVI)
  • Monitors and Flat Panel Displays

  • Low Capacitance (3pF Max between I/O lines)
  • ESD Rating of Class 3B (exceeding 8kV) per Human Body Model and Class C (exceeding 400V) per Machine Model
  • Protection for the following IEC Standards: IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact) IEC 61000-4-4 (EFT) 40 A (5/50 ns) IEC 61000-4-5 (lighting) 23 A (8/20 micro s)
  • UL Flammability Rating of 94 V-0
  • Monitors and Flat Panel Displays

Tools and Resources

Product services, tools and other useful resources related to NUP4201MR6

Buy/Parametrics Table
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP4201MR6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

235

REEL

3000

N

USB 2.0

4

Unidirectional

3

6

5

5

500

Price N/A

More Details

NUP4201MR6T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

USB 2.0

4

Unidirectional

3

6

5

5

500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.