ESD / Surge Protector

Favorite

Overview

The NUP4201DR2 transient voltage suppressor is designed to protect equipment attached to high speed communication lines from ESD, EFT, and lightning.

  • High Speed Communication Line Protection
  • USB Power and Data Line Protection
  • Video Line Protection
  • Base Stations
  • HDSL, IDSL Secondary IC Side Protection
  • Microcontroller Input Protection
  • SO-8 Package
  • Peak Power - 500 Watts 8 x 20 µS
  • UL Flammability Rating of 94V-0
  • ESD Rating:
    IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact)
    IEC 61000-4-4 (EFT) 40 A (5/50 ns)
    IEC 61000-4-5 (lightning) 23 (8/20 ?s)
  • Pb-Free Package is Available
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP4201DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

USB 2.0

4

Unidirectional

10

6

5

10

500

Price N/A

More Details

NUP4201DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

USB 2.0

4

Unidirectional

10

6

5

10

500

$0.5568

More Details

Show More

1-25 of 25

Products per page

Jump to :