Product Description
The NUP4201DR2 transient voltage suppressor is designed to protect equipment attached to high speed communication lines from ESD, EFT, and lightning.
|
Features |
| |
|
|
|
-
Peak Power - 500 Watts 8 x 20 µS
|
-
UL Flammability Rating of 94V-0
|
-
ESD Rating:
IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact) IEC 61000-4-4 (EFT) 40 A (5/50 ns) IEC 61000-4-5 (lightning) 23 (8/20 ?s)
|
-
Pb-Free Package is Available
|
|
Applications |
- High Speed Communication Line Protection
- USB Power and Data Line Protection
- Video Line Protection
- Base Stations
- HDSL, IDSL Secondary IC Side Protection
- Microcontroller Input Protection
|