feedback
Rate this webpage

Need
Support?


NUP4114: Sub-1.0 pF ESD Array

Overview
Specifications
Datasheet: Transient Voltage Suppressor ESD Protection Diodes
Rev. 3 (132kB)
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The NUP4114 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and a high level of ESD protection make this device well suited for use in USB 2.0 high speed applications, and HDMI & DVI applications.
Features
 
  • Low Clamping Voltage
  • Small Body Outline Dimensions on SC88 Package:0.082 x 0.078 (2.10 mm x 1.25 mm)
  • Low Body Height: 0.043 (1.10 mm)
  • Standoff Voltage: 5.5 V
  • Low Leakage
  • Response Time is Typically < 1.0 ns
  • IEC6100042 Level 4 ESD Protection
  • These Devices are PbFree and are RoHS Compliant
  • AECQ101 Qualified and PPAP Capable for SZNUP4114
  • Meets UL 94 V-0
  • SZ prefix for automotive and other applications requiring unique site and control change requirements
Applications
  • LVDS
  • USB 2.0
  • HDMI
  • Display Port
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (8) Package Drawings (3)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NUP4114HMR6T1G Active
Pb-free
Halide free
Sub-1.0 pF ESD Array TSOP-6 318G-02 1 Tape and Reel 3000 $0.16
NUP4114UCLW1T2G Active
AEC Qualified
Pb-free
Halide free
Sub-1.0 pF ESD Array SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 $0.1
NUP4114UCW1T2G Active
AEC Qualified
Pb-free
Halide free
Sub-1.0 pF ESD Array SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 Contact Sales Office
NUP4114UPXV6T1G Active
Pb-free
Halide free
Sub-1.0 pF ESD Array SOT-563 463A-01 1 Tape and Reel 4000 $0.16
SZNUP4114HMR6T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Sub-1.0 pF ESD Array TSOP-6 318G-02 1 Tape and Reel 3000 $0.3427
SZNUP4114UCLW1T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Sub-1.0 pF ESD Array SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 $0.1467
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Wpi   (2015-07-09) : >10K
Market Leadtime (weeks) : 17 to 20
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Datasheet: Transient Voltage Suppressor ESD Protection Diodes
Rev. 3 (132kB)
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 Pb-free 
 Halide free 
 Active     Sub-1.0 pF ESD Array 
 DVI 
 HDMI 1.2 
 HDMI 1.3/1.4 
 USB 2.0 
 4   Unidirectional   1   6   5   1   -   TSOP-6 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Sub-1.0 pF ESD Array 
 DVI 
 HDMI 1.2 
 HDMI 1.3/1.4 
 USB 2.0 
 4   Unidirectional   0.3   6   5.5   1   -   SC-88-6 / SC-70-6 / SOT-363-6 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Sub-1.0 pF ESD Array 
 DVI 
 HDMI 1.2 
 HDMI 1.3/1.4 
 USB 2.0 
 4   Unidirectional   1   6   5.5   1   -   SC-88-6 / SC-70-6 / SOT-363-6 
 Pb-free 
 Halide free 
 Active     Sub-1.0 pF ESD Array 
 DVI 
 HDMI 1.2 
 HDMI 1.3/1.4 
 USB 2.0 
 4   Unidirectional   1   6   5   1   -   SOT-563 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Sub-1.0 pF ESD Array 
 DVI 
 HDMI 1.2 
 HDMI 1.3/1.4 
 USB 2.0 
 4   Unidirectional   0.3   6   5   1   -   TSOP-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Sub-1.0 pF ESD Array 
 DVI 
 HDMI 1.2 
 HDMI 1.3/1.4 
 USB 2.0 
 4   Unidirectional   0.3   6   5.5   1   -   SC-88-6 / SC-70-6 / SOT-363-6 
Previously Viewed Products
Clear List